BI 25/08

Power Bridge Rectifiers

VRRM 800 V
ID 25 A

Part Number: 07639420
Net unit weight: 0.02 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 25,73 €
  • 24+ 11,25 €
  • 120+ 7,64 €
more Prices
Prices excl. Tax and Shipping
25.7275 EUR