BI 25/12

Power Bridge Rectifiers

VRRM 1200 V
ID 25 A

Part Number: 07639430
Net unit weight: 0.02 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 27,48 €
  • 24+ 12,02 €
  • 120+ 8,16 €
more Prices
Prices excl. Tax and Shipping
27.48025 EUR