BI 6/16

Power Bridge Rectifiers

VRRM 1600 V
ID 9 A

Part Number: 07639380
Net unit weight: 0.02 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 25 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 27,93 €
  • 24+ 12,22 €
  • 120+ 8,29 €
more Prices
Prices excl. Tax and Shipping
27.93125 EUR