DBI 25-12 P

Power Bridge Rectifiers

VRRM 1200 V
ID 27 A

Part Number: 07641500
Net unit weight: 0.013 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 25 weeks
1
  • Quantity Price
  • 1+ 25,00 €
  • 24+ 10,94 €
  • 120+ 7,42 €
more Prices
Prices excl. Tax and Shipping
24.99975 EUR