DBI 25-16

Power Bridge Rectifiers

VRRM 1600 V
ID 25 A

Part Number: 07638990
Net unit weight: 0.02 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 13 weeks
1
  • Quantity Price
  • 1+ 40,95 €
  • 24+ 17,92 €
  • 120+ 12,16 €
more Prices
Prices excl. Tax and Shipping
This product can only be ordered in packaging units of 54
40.94875 EUR