DBI 25-22 P

Power Bridge Rectifiers

VRRM 2200 V
ID 27 A

Part Number: 07641300
Net unit weight: 0.013 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 13 weeks
1
  • Quantity Price
  • 1+ 37.35 $
  • 24+ 16.34 $
  • 120+ 11.09 $
more Prices
Prices excl. Tax and Shipping
37.34828 USD