DBI 6-08

Power Bridge Rectifiers

VRRM 800 V
ID 9 A

Part Number: 07640730
Net unit weight: 0.02 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 25 weeks
1
  • Quantity Price
  • 1+ 28,54 €
  • 24+ 12,48 €
  • 120+ 8,47 €
more Prices
Prices excl. Tax and Shipping
This product can only be ordered in packaging units of 54
28.536 EUR