DBI 6-12

Power Bridge Rectifiers

VRRM 1200 V
ID 9 A

Part Number: 07640740
Net unit weight: 0.02 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 30,83 €
  • 24+ 13,49 €
  • 120+ 9,15 €
more Prices
Prices excl. Tax and Shipping
This product can only be ordered in packaging units of 54
30.832 EUR