DBI 6-16 P

Power Bridge Rectifiers

VRRM 1600 V
ID 9 A

Part Number: 07641190
Net unit weight: 0.0125 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 25 weeks
1
  • Quantity Price
  • 1+ 23,60 €
  • 24+ 10,32 €
  • 120+ 7,00 €
more Prices
Prices excl. Tax and Shipping
23.5955 EUR