SKB 26/08

Power Bridge Rectifiers

VRRM 800 V
ID 18 A

Part Number: 07200180
Net unit weight: 0.017 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 22 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 20,78 €
  • 24+ 9,09 €
  • 120+ 6,17 €
more Prices
Prices excl. Tax and Shipping
20.77675 EUR