SKB 30/08 A1

Power Bridge Rectifiers

VRRM 800 V
ID 30 A

Part Number: 07122050
Net unit weight: 0.105 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 13 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 83.47 $
  • 6+ 33.39 $
  • 60+ 20.87 $
more Prices
Prices excl. Tax and Shipping
83.474012 USD