SKB 30/12 A1

Power Bridge Rectifiers

VRRM 1200 V
ID 30 A

Part Number: 07122060
Net unit weight: 0.105 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 13 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 79,57 €
  • 6+ 31,83 €
  • 60+ 19,90 €
more Prices
Prices excl. Tax and Shipping
79.57075 EUR