SKBa 25/17

Power Bridge Rectifiers

VRRM 1700 V
ID 17 A

Part Number: 07628540
Net unit weight: 0.017 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 27,04 €
  • 24+ 11,83 €
  • 120+ 8,03 €
more Prices
Prices excl. Tax and Shipping
27.0395 EUR