SKD 25/12

Power Bridge Rectifiers

VRRM 1200 V
ID 20 A

Part Number: 07275710
Net unit weight: 0.021 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 17 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 24.80 $
  • 24+ 10.85 $
  • 120+ 7.36 $
more Prices
Prices excl. Tax and Shipping
24.799768 USD