SKD 30/08 A1

Power Bridge Rectifiers

VRRM 800 V
ID 30 A

Part Number: 07122120
Net unit weight: 0.11 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 90,41 €
  • 6+ 36,16 €
  • 60+ 22,60 €
more Prices
Prices excl. Tax and Shipping
90.405 EUR