SKD 33/08

Power Bridge Rectifiers

VRRM 0.0 V
ID 33 A

Part Number: 07227510
Net unit weight: 0.025 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
  • Quantity Price
  • 1+ 48.40 $
  • 6+ 19.36 $
  • 60+ 12.10 $
more Prices
Prices excl. Tax and Shipping
48.395232 USD