SKD 35/16 AV

Power Bridge Rectifiers

VRRM 1600 V
ID 39 A

Part Number: 07640950
Net unit weight: 0.018 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 13 weeks
1
  • Quantity Price
  • 1+ 31,40 €
  • 24+ 13,74 €
  • 120+ 9,32 €
more Prices
Prices excl. Tax and Shipping
31.39575 EUR