SKD 51/08

Power Bridge Rectifiers

VRRM 800 V
ID 50 A

Part Number: 07223291
Net unit weight: 0.097 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
  • Quantity Price
  • 1+ 143,89 €
  • 6+ 57,55 €
  • 60+ 35,98 €
more Prices
Prices excl. Tax and Shipping
143.8895 EUR