SKD 51/16

Power Bridge Rectifiers

VRRM 1600 V
ID 50 A

Part Number: 07223321
Net unit weight: 0.097 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
  • Quantity Price
  • 1+ 153,29 €
  • 6+ 61,32 €
  • 60+ 38,32 €
more Prices
Prices excl. Tax and Shipping
153.28875 EUR