SKD 53/16

Power Bridge Rectifiers

VRRM 1600 V
ID 53 A

Part Number: 07232850
Net unit weight: 0.027 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
  • Quantity Price
  • 1+ 52,51 €
  • 6+ 21,00 €
  • 60+ 13,13 €
more Prices
Prices excl. Tax and Shipping
52.51075 EUR