SKD 53/18

Power Bridge Rectifiers

VRRM 1800 V
ID 53 A

Part Number: 07232860
Net unit weight: 0.027 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
  • Quantity Price
  • 1+ 51.99 $
  • 6+ 20.80 $
  • 60+ 13.00 $
more Prices
Prices excl. Tax and Shipping
51.992069 USD