SKD 83/04

Power Bridge Rectifiers

VRRM 400 V
ID 83 A

Part Number: 07232870
Net unit weight: 0.028 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 15 weeks
1
  • Quantity Price
  • 1+ 56.44 $
  • 6+ 22.57 $
  • 60+ 14.10 $
more Prices
Prices excl. Tax and Shipping
56.43593 USD