SKD 83/08

Power Bridge Rectifiers

VRRM 800 V
ID 83 A

Part Number: 07232880
Net unit weight: 0.028 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 15 weeks
1
  • Quantity Price
  • 1+ 59.36 $
  • 6+ 23.74 $
  • 60+ 14.84 $
more Prices
Prices excl. Tax and Shipping
59.358072 USD