SKD 83/12

Power Bridge Rectifiers

VRRM 1200 V
ID 83 A

Part Number: 07232890
Net unit weight: 0.028 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
  • Quantity Price
  • 1+ 59,35 €
  • 6+ 23,74 €
  • 60+ 14,83 €
more Prices
Prices excl. Tax and Shipping
59.3475 EUR