SKD 83/14

Power Bridge Rectifiers

VRRM 1400 V
ID 83 A

Part Number: 07232900
Net unit weight: 0.028 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
  • Quantity Price
  • 1+ 63,22 €
  • 6+ 25,29 €
  • 60+ 15,81 €
more Prices
Prices excl. Tax and Shipping
63.222 EUR