SKD 83/16

Power Bridge Rectifiers

VRRM 1600 V
ID 83 A

Part Number: 07232910
Net unit weight: 0.028 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
  • Quantity Price
  • 1+ 58,22 €
  • 6+ 23,29 €
  • 60+ 14,56 €
more Prices
Prices excl. Tax and Shipping
58.22 EUR