SKD 83/18

Power Bridge Rectifiers

VRRM 1800 V
ID 83 A

Part Number: 07232920
Net unit weight: 0.028 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
  • Quantity Price
  • 1+ 68.78 $
  • 6+ 27.51 $
  • 60+ 17.19 $
more Prices
Prices excl. Tax and Shipping
68.779214 USD