SKDM 60/12 A1

Power Bridge Rectifiers

VRRM 1200 V
ID 60 A

Part Number: 07641030
Net unit weight: 0.11 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 25 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 100,94 €
  • 6+ 40,37 €
  • 60+ 25,24 €
more Prices
Prices excl. Tax and Shipping
100.942 EUR