SKDN 60/12 A1

Power Bridge Rectifiers

VRRM 1200 V
ID 60 A

Part Number: 07641020
Net unit weight: 0.11 kg
Tariff Number: 85413000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 13 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 100,28 €
  • 6+ 40,11 €
  • 60+ 25,06 €
more Prices
Prices excl. Tax and Shipping
100.27575 EUR