SKDN 60/16 A1

Power Bridge Rectifiers

VRRM 1600 V
ID 60 A

Part Number: 07641070
Net unit weight: 0.11 kg
Tariff Number: 85413000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 17 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 114,27 €
  • 6+ 45,70 €
  • 60+ 28,57 €
more Prices
Prices excl. Tax and Shipping
114.267 EUR