SKB 28/12

SEMIPONT® 1

VRRM 1200 V
ID 28 A

Part Number: 07603820
Net unit weight: 0.025 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 25 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 45,28 €
  • 18+ 12,45 €
  • 90+ 10,76 €
more Prices
Prices excl. Tax and Shipping
45.2845 EUR