SKB 28/16

SEMIPONT® 1

VRRM 1600 V
ID 28 A

Part Number: 07641730
Net unit weight: 0.025 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 24 weeks
1
  • Quantity Price
  • 1+ 55.27 $
  • 18+ 15.20 $
  • 90+ 13.13 $
more Prices
Prices excl. Tax and Shipping
55.268497 USD