SKB 52/12

SEMIPONT® 3

VRRM 1200 V
ID 50 A

Part Number: 07912940
Net unit weight: 0.138 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
  • Quantity Price
  • 1+ 104.07 $
  • 8+ 32.21 $
  • 40+ 24.78 $
more Prices
Prices excl. Tax and Shipping
104.069762 USD