SKB 52/14

SEMIPONT® 3

VRRM 1400 V
ID 50 A

Part Number: 07912950
Net unit weight: 0.138 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
  • Quantity Price
  • 1+ 108.02 $
  • 8+ 33.43 $
  • 40+ 25.71 $
more Prices
Prices excl. Tax and Shipping
108.020002 USD