SKB 60/04

SEMIPONT® 2

VRRM 400 V
ID 60 A

Part Number: 07187022
Net unit weight: 0.16 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 145,69 €
  • 8+ 45,53 €
  • 40+ 32,78 €
more Prices
Prices excl. Tax and Shipping
145.6935 EUR