SKB 72/04

SEMIPONT® 3

VRRM 400 V
ID 70 A

Part Number: 07912980
Net unit weight: 0.16 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
  • Quantity Price
  • 1+ 108,72 €
  • 8+ 33,65 €
  • 40+ 25,88 €
more Prices
Prices excl. Tax and Shipping
108.72175 EUR