SKB 72/08

SEMIPONT® 3

VRRM 800 V
ID 70 A

Part Number: 07912990
Net unit weight: 0.138 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
  • Quantity Price
  • 1+ 107,33 €
  • 8+ 33,22 €
  • 40+ 25,55 €
more Prices
Prices excl. Tax and Shipping
107.32775 EUR