SKB 72/12

SEMIPONT® 3

VRRM 1200 V
ID 70 A

Part Number: 07913000
Net unit weight: 0.138 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 18 weeks
1
  • Quantity Price
  • 1+ 125.52 $
  • 8+ 38.85 $
  • 40+ 29.88 $
more Prices
Prices excl. Tax and Shipping
125.515375 USD