SKB 72/16

SEMIPONT® 3

VRRM 1600 V
ID 70 A

Part Number: 07913020
Net unit weight: 0.138 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
  • Quantity Price
  • 1+ 121.80 $
  • 8+ 37.70 $
  • 40+ 29.00 $
more Prices
Prices excl. Tax and Shipping
121.80369 USD