SKB 72/18

SEMIPONT® 3

VRRM 1800 V
ID 70 A

Part Number: 07913030
Net unit weight: 0.138 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
  • Quantity Price
  • 1+ 123.81 $
  • 8+ 38.32 $
  • 40+ 29.48 $
more Prices
Prices excl. Tax and Shipping
123.80771 USD