SKBH 28/08

SEMIPONT® 1

VRRM 800 V
ID 28 A

Part Number: 07191060
Net unit weight: 0.075 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 24 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 80.50 $
  • 18+ 22.14 $
  • 90+ 19.12 $
more Prices
Prices excl. Tax and Shipping
80.497403 USD