SKBH 28/12

SEMIPONT® 1

VRRM 1200 V
ID 28 A

Part Number: 07191070
Net unit weight: 0.075 kg
Tariff Number: 85413000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 25 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 81,77 €
  • 18+ 22,49 €
  • 90+ 19,42 €
more Prices
Prices excl. Tax and Shipping
81.7745 EUR