SKBT 28/08

SEMIPONT® 1

VRRM 800 V
ID 28 A

Part Number: 07191110
Net unit weight: 0.075 kg
Tariff Number: 85413000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 96,31 €
  • 18+ 26,49 €
  • 90+ 22,88 €
more Prices
Prices excl. Tax and Shipping
96.309 EUR