SKBT 28/12

SEMIPONT® 1

VRRM 1200 V
ID 28 A

Part Number: 07191120
Net unit weight: 0.075 kg
Tariff Number: 85413000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 102,73 €
  • 18+ 28,25 €
  • 90+ 24,40 €
more Prices
Prices excl. Tax and Shipping
102.7255 EUR