SKBZ 28/12

SEMIPONT® 1

VRRM 1200 V
ID 28 A

Part Number: 07191180
Net unit weight: 0.075 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 24 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 84,87 €
  • 18+ 23,34 €
  • 90+ 20,15 €
more Prices
Prices excl. Tax and Shipping
84.87 EUR