SKCH 28/08

SEMIPONT® 1

VRRM 800 V
ID 28 A

Part Number: 07191230
Net unit weight: 0.075 kg
Tariff Number: 85413000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 81,66 €
  • 18+ 22,46 €
  • 90+ 19,39 €
more Prices
Prices excl. Tax and Shipping
81.66175 EUR