SKCH 28/16

SEMIPONT® 1

VRRM 1600 V
ID 28 A

Part Number: 07603760
Net unit weight: 0.062 kg
Tariff Number: 85413000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 24 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 88,15 €
  • 18+ 24,24 €
  • 90+ 20,94 €
more Prices
Prices excl. Tax and Shipping
88.15 EUR