SKCH 40/08

SEMIPONT® 2

VRRM 800 V
ID 40 A

Part Number: 07187232
Net unit weight: 0.16 kg
Tariff Number: 85413000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 197,32 €
  • 8+ 61,66 €
  • 40+ 44,39 €
more Prices
Prices excl. Tax and Shipping
197.32275 EUR