SKCH 43/12

SEMIPONT® 1

VRRM 1200 V
ID 43 A

Part Number: 07641590
Net unit weight: 0.075 kg
Tariff Number: 85413000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 24 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 96,80 €
  • 18+ 26,62 €
  • 90+ 22,99 €
more Prices
Prices excl. Tax and Shipping
96.801 EUR