SKCH 43/16

SEMIPONT® 1

VRRM 1600 V
ID 43 A

Part Number: 07641610
Net unit weight: 0.075 kg
Tariff Number: 85413000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 25 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 117,63 €
  • 18+ 32,35 €
  • 90+ 27,94 €
more Prices
Prices excl. Tax and Shipping
117.629 EUR